Sie können Ihre Vorschläge per Feedback einreichen oder den Online-Kundendienst kontaktieren, wir werden sie so schnell wie möglich verbessern:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
Deutsch
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
69003504
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Adjustable shock absorbers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/einstellbar_stossdaempfer/kontermutter.prj},{NB=69003504},{ARTNR=69003504},{ARTNR1=69003500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert},{G=M12x1},{L4=5},{SW=14},{GEW=2.4},{GG=12},{P=1.0},{CTN=87088035}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KSD-KM-STBR - Accessories Miniature Shock Absorbers: Lock nut, Material Steel burnished
Bill of material
69003504
ARTNR
Product No.
69003504
69003504
ARTNR1
for Product No. Shock absorbers
69003500
69003500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel, black oxide finish
G
Thread
M12x1
M12x1
mm
L4
5
5
mm
SW
Wrench size
14
14
mm
GEW
Weight
2.4
2.4
g
CTN
Customs tariff number
87088035