lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14099614
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/kspr_ksp-r_iso_606.prj},{NB=14099614},{ARTNR=14099614},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Kettenrad: Edeltahl 1.4301 (V2A), Kugellager: rostfreier Wälzlagerstahl},{HW=-},{AUSF=A},{DINISONR=10 B-1},{TLG=5/8 x 3/8“},{PB=14099101},{Z=14},{DA=78.0},{D=71.34},{A=9.1},{A1=9.1},{C=1.6},{B=16 +0.13 / +0.26},{ND=40},{B1=12},{L=18.3},{TZC=5.3},{TZC0=3.2},{GEW=245},{BB=16},{R3=19},{RD=10.16},{DV=55},{D3L=24.20},{D4L=32.60},{RSL=0.6},{TYP=1},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KSPR-KSP-R-RF - Chain tensioning wheels KSP-R with bearing, Stainless Steel
Bill of material
14099614
ARTNR
Product No.
14099614
14099614
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Sprocket: stainless steel 1.4301 (AISI 304),Bearing: stainless roller bearing steel
HW
Note
-
-
AUSF
Version
A
A
DINISONR
DIN ISO-No.
10 B-1
10 B-1
TLG
Pitch
5/8 x 3/8“
5/8 x 3/8“
PB
suitable fixing screw for KSP-R
14099101
14099101
Z
Number of teeth
14
14
DA
da
78.0
78.0
mm
D
d
71.34
71.34
mm
A
9.1
9.1
mm
A1
9.1
9.1
mm
C
1.6
1.6
mm
B
16 +0.13 / +0.26
16 +0.13 / +0.26
mm
ND
40
40
mm
B1
12
12
mm
L
18.3
18.3
mm
TZC
Load Rating - dyn.
5.3
5.3
KN
TZC0
Load Rating - stat.
3.2
3.2
KN
GEW
Weight
245
245
g
CTN
Customs tariff number
84839089