??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STECKDOSE-MK-PVC - Plug-In Connector Cable, PVC 3 x 0,25mm
Bill of material
81000000
ARTNR
Product-No.
81000000
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
PVC 3 x 0.25
KL
Cable lenght
5 m
F
Function
Plug-In Connector Cable
ARTNR1
Product No. for Magnetic Switch, inductive
81000006
ARTNR2
Product No. for Magnetic Switches with Reed Contact
81000003
GEW
Weight
150 g
CTN
Customs tariff number
85365080