??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PUFFER-RB/I - Accessories for Travel-Wheel Systems RB/I: Buffer Set
Bill of material
48071084
ARTNR
Product No.
48071084
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Polyurethane cellular foam, spacers made from plastic, black
LU
Scope of delivery
Threaded pin M12 x 55mm, two spacers 12.5mm and one spacer 25mm
TB
Temperature range
-20ºC to +60ºC °C
GEW
Weight
0.8 kg
CTN
Customs tariff number
84834021