lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14080200
MÄDLER
Drive Element
Pulleys and Timing Belts
Tensioning Rollers and Tensioning Elements
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/spannrollen_und_spannelemente/spe_standard.prj},{NB=14080200},{ARTNR=14080200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Sinterstahl, Hebelarm: Stahl St52, Schraube/Federring: Stahl verzinkt},{GR=2},{FN=350},{FH=440},{SN=50.0},{SH=40},{D=58},{E=79},{TOL= -0.5 / +1.5},{G=7},{H=M10},{J1=100},{J2=80},{K=30},{L=115.0},{M=30},{N=35},{O=10.5},{P=8.5},{Q=25.3},{T=10.5},{MA=49},{GEW=0.66},{PPATH=spannelement_se_sbl.prj},{CTN=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SPE-STANDARD - Tensioning elements in standard version
Bill of material
14080200
ARTNR
Product No.
14080200
14080200
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: sintered steel, Lever: Steel St52, Screw/Spring Washer: Steel zinc-plated
Housing: sintered steel, Lever: Steel St52, Screw/Spring Washer: Steel zinc-plated
GR
Size
2
2
FN
F max. - normal
350
350
N
FH
F max. - hard
440
440
N
SN
s max. - nornal
50.0
50.0
mm
SH
s max. - hard
40
40
mm
D
58
58
mm
E
79
79
mm
TOL
Tolerance to E
-0.5 / +1.5
-0.5 / +1.5
mm
G
7
7
mm
H
M10
M10
mm
J1
100
100
mm
J2
80
80
mm
K
30
30
mm
L
115.0
115.0
mm
M
30
30
mm
N
35
35
mm
O
10.5
10.5
mm
P
8.5
8.5
mm
Q
25.3
25.3
mm
T
10.5
10.5
mm
MA
49
49
Nm
GEW
Weight
0.66
0.66
kg
CTN
Customs tariff number
84879090