??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M2-B20-PA12G-WS-ST-KERN - Spur Gears Made From Plastic white, with Steel Core, Module 2, Tooth Width 20 mm
Bill of material
23155120
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
M
Module
2
Z
Number of teeth
B
b
20 mm
DA
da
mm
D
d
mm
NL
15 mm
ND
mm
SK
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
R2
Radius foot circle Ø
0.3 mm