??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-14M-BR40-NEOPREN - HTD-Timing Belts, Profile HTD-14M, Timing Belt Width 40mm
Bill of material
17712800
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
BZ
Designation
PR
Profile
14M
RB
Timing Belt Width
40 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
kg
CTN
Customs tariff number
40103900