lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
16871300
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile AT
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/at-profil/zr_profil_at10_25mm.prj},{NB=16871300},{ARTNR=16871300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff transparent},{MAT=Gießpolyurethan (PU), mit Stahlzugstrang},{PR=AT10},{RB=25},{WL=960},{ZZ=96},{GEW=151.68},{T=10},{HS=4.5},{HT=2.5},{BETA=50°},{ZL=5.0},{R1=0.6},{R2=1.20},{CTN=39269097}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 26
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-AT10-BR25-PU - AT-Timing Belt, Profile AT10, Timing Belt Width 25mm
Bill of material
16871300
ARTNR
Product No.
16871300
16871300
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Transparent plastic
MAT
Material
Cast polyurethane (PU), with steel tensile member
BZ
Designation
25 AT10/960
25 AT10/960
PR
Profile
AT10
RB
Timing Belt Width
25
mm
WL
Effective length
960
960
mm
ZZ
Number of teeth
96
96
GEW
≈ Weight
151.68
151.68
g
CTN
Customs tariff number
39269097