??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-AT10-BR32-PU - AT-Timing Belt, Profile AT10, Timing Belt Width 32mm
Bill of material
16881300
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Transparent plastic
MAT
Material
Cast polyurethane (PU), with steel tensile member
BZ
Designation
PR
Profile
AT10
RB
Timing Belt Width
32 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
g
CTN
Customs tariff number
39269097