??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-AT3-BR6-PU - AT-Timing Belt, Profile AT3, Timing Belt Width 6mm
Bill of material
16360900
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white transparent
MAT
Material
Cast polyurethane (PU), with steel tensile member
BZ
Designation
PR
Profile
AT3
RB
Timing Belt Width
6 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
g
CTN
Customs tariff number
39269097