MAER200-8A-1K-111
MEDAN
Air-units
Electro pneumatic regulator
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{medan/air_units/electro_pneumatic_regulator/maer200_asmtab.prj},{NB=MAER200-8A-1K-111},{MODEL=MAER},{STYLE=200},{PS=8A},{PR=1K},{IS=1},{OS=1},{PDU=1},{BRACKET=},{CCT=},{PT=},{PPATH=maer200_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MEDAN
Description
MAER200 - Electro-Pneumatic Regulator
Bill of material
MAER200-8A-1K-111
MODEL
Model
MAER
STYLE
200
PS
Port Size
8A : 1/4
10A : 3/8
8A : 1/4
10A : 3/8
PR
Press. range
1K:0.1MPa
5K:0.5MPa
9K:0.9MPa
1K:0.1MPa
5K:0.5MPa
9K:0.9MPa
IS
Input signal
1 : Current type DC4~20mA
2 : Voltage type DC0~10V
3 : Voltage type DC0~5V
40 : 4 points preset (Without output)
1 : Current type DC4~20mA
2 : Voltage type DC0~10V
3 : Voltage type DC0~5V
40 : 4 points preset (Without output)
OS
Output signal
1:Analog output DC1~5V
2:Switch output NPN
3:Switch output PNP
4:Analog output DC4~20mA
1:Analog output DC1~5V
2:Switch output NPN
3:Switch output PNP
4:Analog output DC4~20mA
PDU
Pressure Display Unit
1 : MPa
2 : kgf/cm2
3 : bar
4 : psi
5 : kPa
1 : MPa
2 : kgf/cm2
3 : bar
4 : psi
5 : kPa
BRACKET
Bracket
Blank:Without bracket
B1:L type
B2:Flat type
Blank:Without bracket
B1:L type
B2:Flat type
CCT
Cable connector type
Blank: Without cable connector
S1: Straight type 1m
S3: Straight type 3m
L1: Right angle type 1m
L3: Right angle type 3m
Blank: Without cable connector
S1: Straight type 1m
S3: Straight type 3m
L1: Right angle type 1m
L3: Right angle type 3m
PT
Port Thread
Blank: Rc thread
G: G thread
NPT: NPT thread
Blank: Rc thread
G: G thread
NPT: NPT thread