您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
38315
Schallenkammer
Magnetsysteme, Flachgreifer, Stabgreifer
Bar gripper magnet
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schallenkammer/magnetsysteme_flachgreifer_stabgreifer/stabgreifer_magnet/ndfeb_38311gp.prj},{NB=38315},{ARTNR=38315},{DESL=Magnetsystem, zylindrische Ausfuhrung Ø 10±0,1 x 20±0,2 mm ohne Passungstoleranz Metallgehause verzinkt Magnetkern NdFeB Haftkraft 24 N},{D=10},{L=20.0},{KM=15},{F=24.0},{MAT=Neodym / NdFeB},{MAT1=N35},{MAT2=verzinkt},{TEMP=80},{TD=+0,1/-0,1},{TL=+0,2/-0,2},{PI=1},{G=0.01200},{CTN=8505 1110},{LINK=Webpage},{PDF=Download}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Schallenkammer
Description
Magnet system cylindrical, magnetic core NdFeB - Metal housing, zinc-plated, application temperature up to 80 °C
Bill of material
38315
ARTNR
Article Number
38315
38315
DESL
Description Long
Magnet system, cylindrical design Ø 10±0.1 x 20±0.2 mm without fitting tolerance Metal housing zinc-plated Magnetic core NdFeB holding force 24 N
Magnet system, cylindrical design Ø 10±0.1 x 20±0.2 mm without fitting tolerance Metal housing zinc-plated Magnetic core NdFeB holding force 24 N
D
Diameter D
10
10
mm
L
Length L
20.0
20.0
mm
KM
Dimensions KM
15
15
F
holding force F
24.0
24.0
N
MAT
Magnetic material
Neodymium / NdFeB
MAT1
Material
N35
MAT2
Surface
zinc-plated
TEMP
Operating temp. max °C
80
PI
Piece per pack
1
G
Weight G
0.01200
0.01200
kg
CTN
Customs tariff number
8505 1110
LINK
Webpage link
Webpage
PDF
Catalog page
Download