??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
Schallenkammer
Description
Magnetic rubber 150 - Flexible material for special applications
Bill of material
19030 C 3 440 1040(R)()
ARTNR
Article Number
DESL
Description Long
H
Material thickness H
mm
B
Width
mm
Enter value for B
Width
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TYPE
Surface
MAT
Glue selection
MAT1
Magnetic material
Magnetic rubber
MAT2
Material
150
PD
Preferred direction
anisotropic
MAG
Magnetization
TEMP
Operating temp. max °C
100 °C
EP
Energy product BxHmax
11 kJ/m^3
REMNR
Remanence B
240 mT
KHCB
Coercivity HcB
150 kA/m
KHCJ
Coercivity HcJ
200 kA/m
SG
Spec. Weight
3.7 g/cm^3
G
Weight
kg
INFO
Datasheet Glue
Datasheet Glue
CTN
Customs tariff number
8505 1990
LINK
Webpage link
Webpage
PDF
Catalog page
Download