??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Magnetic retainer - -
Bill of material
267810
BEST
Order No.
267810
SSTELLE
Interface fitted
SWA 5 mm
D
Support Ø
16 mm
H
height
26 mm
HALTEKRAFT
Holding force
95 N
BS
Description
Information
Infotext