您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
38103
Schallenkammer
Magnetsysteme, Flachgreifer, Stabgreifer
Pot magnets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schallenkammer/magnetsysteme_flachgreifer_stabgreifer/topfmagnete/smco_38100gp.prj},{NB=38103},{ARTNR=38103},{DESL=Magnetsystem, flache Ausfuhrung Ø 13±0,1 x 4,5±0,1 mm Metallgehause verzinkt Magnetkern SmCo Haftkraft 40 N},{D=13},{L=4.5},{F=40},{MAT=SmCo},{PD=anisotrop},{MAT2=verzinkt},{TEMP=200},{TD=+0,1/-0,1},{TL=+0,1/-0,1},{PI=1},{G=0.00400},{CTN=8505 1110},{LINK=Webpage},{PDF=Download}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Schallenkammer
Description
Magnetic system flat, magnetic core SmCo - Anisotropic, metal housing, zinc-plated, application temperature up to 200 °C
Bill of material
38103
ARTNR
Article Number
38103
38103
DESL
Description Long
Magnet system, flat design Ø 13±0.1 x 4.5±0.1 mm Metal housing zinc-plated Magnetic core SmCo holding force 40 N
Magnet system, flat design Ø 13±0.1 x 4.5±0.1 mm Metal housing zinc-plated Magnetic core SmCo holding force 40 N
D
Diameter D
13
13
mm
L
Length L
4.5
4.5
mm
F
holding force F
40
40
N
MAT
Magnetic material
SmCo
PD
Preferred direction
anisotropic
MAT2
Surface
verzinkt
TEMP
Operating temp. max °C
200
PI
Piece per pack
1
G
Weight G
0.00400
0.00400
kg
CTN
Customs tariff number
8505 1110
LINK
Webpage link
Webpage
PDF
Catalog page
Download