??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Camozzi
Description
Manifold bars with separate exhausts (low version)
Bill of material
CNV-318-3
MOD
Mod.
NV
N° of valves
mm
A
73 mm
B
56 mm
C
44 mm
D
5 mm
E
E (Ø)
7 mm
F
178 mm
G
83 mm
R
G1/4
L1
mm
L2
mm
L3
mm
L4
mm
L5
20 mm
L6
23 mm
AD
Suitable for
Series 3 - G 1/8
INFO
Infotext
Informacje dodatkowe
Infotext