??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Manifold Blanking Plates for M3V
Bill of material
M100H-B
PN
Part No.
M100H-B
SERIES
Series
Manifold Blanking Plates
MODEL
Model
STYLE
Style
W
Width
32 mm
H
Height
18 mm
HOLE
Hole Diameter
3.0 mm
HOLEW
Hole Location Width
19 mm
HOLEH
Hole Location Height
13 mm
D1
Extrude Length
2 mm
R1
Radius
1 mm