??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Manifolds for M3V Valves - Solenoid and Air Pilot Valves - Accessories
Bill of material
M100H-2F
PN
Part No.
M100H-2F
MODEL
Model
STYLE
Style
Manifold for 3 way Valves
S
Numer of Stations
A
19 mm
B
5 mm
C
13 mm
D
M3X0.5 mm
E
7 mm
F
4.5 mm
H
19 mm
J
18 mm
K
39 mm
L
22 mm
M
8.5 mm
N
25 mm
P
11.5 mm
R
1/4 NPT mm
AA
57 mm
BB
47 mm