MAR403-8A
MEDAN
Air-units
Pressure reducing valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{medan/air_units/pressure_reducing_valves/mar403-asmtab.prj},{NB=MAR403-8A},{MODEL=MAR403},{BF=},{PS=8A},{EM=},{PG=},{SWITCH=},{PT=},{PPATH=assemblies/mar403_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
MAR403 - Pressure Reducing Valves
Bill of material
MAR403-8A
MODEL
Model
MAR403
BF
Backflow Function
Blank:Standard
K:Backflow function
Blank:Standard
K:Backflow function
PS
Port Size
8A:1/4
10A:3/8
15A:1/2
8A:1/4
10A:3/8
15A:1/2
EM
Exhaust Mechanism
Blank:Relieving type
Q:Non-relieving type
Blank:Relieving type
Q:Non-relieving type
PG
Pressure gauge/Pressure switch
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR302)
A:Gauge adapter set (A-MAR302)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR302)
A:Gauge adapter set (A-MAR302)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
SWITCH
Switch
Blank:standard
P:pressure switch(MPS series)
Blank:standard
P:pressure switch(MPS series)
PT
Port Thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread