??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 17 Mar 2017.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
MB-Series
Bill of material
HellermannTyton 151-00433
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
mm
KLEBER
Adhesive
Acrylate with base of acrylic foam
URL1
Deeplink
Deeplink