??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc150_1t48g - Bel Power Solutions
Bill of material
MBC150-1T48G
PN
Part Number
MBC150-1T48G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 48VDC, 3.13A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
3,13 A
OT
Operating Temperature
-20 to 70 °C