??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc180_1012l - Bel Power Solutions
Bill of material
MBC180-1012L
PN
Part Number
MBC180-1012L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 12VDC, 15A, Input 80-264VAC, Molex Header
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C