??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc201_1024g - Bel Power Solutions
Bill of material
MBC201-1024G
PN
Part Number
MBC201-1024G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 24VDC, 8.33A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
8,33 A
OT
Operating Temperature
-20 to 70 °C