??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc225_1048l - Bel Power Solutions
Bill of material
MBC225-1048L
PN
Part Number
MBC225-1048L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 225W, Output 48VDC, 4.68A, Input 85-264VAC, Molex Header
POWER
Power
225 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
4,68 A
OT
Operating Temperature
-40 to 70 °C