??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc250_1012g - Bel Power Solutions
Bill of material
MBC250-1012G
PN
Part Number
MBC250-1012G
DESC
Description
Medical U-Chassis AC-DC Power Supply, Power 228W, Output 12VDC, 19A, Input 90-264VAC, Molex Header, RoHS Compliant
POWER
Power
228 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
19 A
OT
Operating Temperature
-10 to 70 °C