??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc275_1012l - Bel Power Solutions
Bill of material
MBC275-1012L
PN
Part Number
MBC275-1012L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 12VDC, 20.83A, Input 80-264VAC, Molex Header
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
20,83 A
OT
Operating Temperature
-40 to 70 °C