??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc401_1024_s - Bel Power Solutions
Bill of material
MBC401-1024-S
PN
Part Number
MBC401-1024-S
DESC
Description
Medical AC-DC Power Supply, Power 400W, Output 24VDC, 16.7A , Input 90-264VAC, Fan, Enclosed
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
16,7 A
OT
Operating Temperature
-20 to 50 °C