??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc550_1t15 - Bel Power Solutions
Bill of material
MBC550-1T15
PN
Part Number
MBC550-1T15
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 500W, Output 15VDC, 33.33A, Input 90-264VAC
POWER
Power
500 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
33,33 A
OT
Operating Temperature
-40 to 70 °C