??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc60_1015g - Bel Power Solutions
Bill of material
MBC60-1015G
PN
Part Number
MBC60-1015G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 65W, Output 15VDC, 4.33A, Input 90-264VAC, RoHS Compliant
POWER
Power
65 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
4,33 A
OT
Operating Temperature
-20 to 70 °C