??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc60_3001g - Bel Power Solutions
Bill of material
MBC60-3001G
PN
Part Number
MBC60-3001G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 60W, Output 5.2/24/-12.8VDC, 8/1.5/0.5A, Input 90-264VAC, RoHS Compliant
POWER
Power
60 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5.2/24/-12.8 VDC
OC
Output Current
8/1.5/0.5 A
OT
Operating Temperature
-20 to 70 °C