??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SHAC
Description
MBK - Support unit
Bill of material
MBK17DF
MODEL
Model No.
DD
d
mm
D
mm
D1
mm
L
mm
L1
mm
L2
14.5 mm
A
mm
W
mm
X
6.6 mm
Y
11 mm
Z
7 mm
H
M6 mm
M
mm
D3
mm
L3
mm
WEIGHT
Weight
kg
L4
mm
L5
23 mm