??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbs400_1012 - Bel Power Solutions
Bill of material
MBS400-1012
PN
Part Number
MBS400-1012
DESC
Description
Medical AC-DC Power Supply, Power 400W, Output 12VDC, 33.3A, Input 90-264VAC, Sealed Chassis, Convection Cooling, RoHS Compliant
POWER
Power
400 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
33,3 A
OT
Operating Temperature
-20 to 70 °C