??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
MC## - Solenoid coil 30 mm Ø10, type MC
Bill of material
MC4.
T
Voltage
CI
Class of insulation
F
TT
Tollerance on voltage
±10%
GP
IP Rating with connector fitted
IP65
CE
Electrical connection
DIN43650 A
W
Weight
113 [g]