??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
選択可能な製品数: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000130 - Cover frame for domestic switching devices (horizontal/vertical)
Bill of material
MC000130_2(EV002314_60_60_80_5_10_5_80_1_10_-_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC000007
ETIMMC
ETIM modeling class
MC000130
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Cover frame for domestic switching devices (horizontal) ; Cover frame for domestic switching devices (horizontal/vertical) ;
EF003824
Mounting direction
mm
EF000332
Built-in height (FH)
mm
Enter value for EF000332
Built-in height (FH)
mm
cm
inch
ft
EF000846
Built-in width (FW)
mm
Enter value for EF000846
Built-in width (FW)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF000008
Width (L)
mm
Enter value for EF000008
Width (L)
mm
cm
inch
ft
EF000074
Number of units (n)
EF000049
Depth (SH)
mm
Enter value for EF000049
Depth (SH)
mm
cm
inch
ft
EF008858
Number of units horizontal
EF008859
Number of units vertical
EF009571
Number of modules horizontal (module system)
EF009572
Number of modules vertical (module system)
EF012040
Number of switch inserts
EF012039
With mounting grid
EF007517
Flush-mounted installation
EF005864
Suitable for floor box
EF006572
Suitable for wall duct
EF006745
Suitable for built-in installation
EF001035
Label space/information surface
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF023790
Anti-bacterial treatment
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF000117
With hinged lid
EF005474
Degree of protection (IP)
EF004293
Impact strength
EF002442
Type of fastening
EF009277
Diameter bore hole (opening)
mm