??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000136 - Venetian blind switch/-push button
Bill of material
MC000136_1(EV000383_EV006345_EV000092_70_80_80_50_10_0_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_-_-_-_-_-_-_-_-_-_-_-_-_0_0_0_0)
ETIMCLASS
ETIM class
EC000044
ETIMMC
ETIM modeling class
MC000136
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Venetian blind switch/-push button ;
EF000003
Mounting method
EF000005
Assembly arrangement
EF000006
Method of operation
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF016443
For venetian blinds
EF002712
For roller blinds
EF002713
For awnings
EF000010
Model
EF001391
Number of poles
EF003842
Electrical and mechanical locking
EF005993
Mechanical controllable
EF006570
Electronic controllable
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF000139
Surface protection
EF006569
Surface finishing
EF002442
Type of fastening
EF000124
Connection type
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF001035
Label space/information surface
EF006755
Suitable for degree of protection (IP)
EF000227
Rated current
A
EF000002
Nominal voltage
V
EF003144
Number of buttons
EF009573
Number of modules (module system)
EF008808
Device width
mm
EF008809
Device height
mm
EF016450
Device diameter
mm
EF008810
Device depth
mm
EF000846
Built-in width
mm
EF000332
Built-in height
mm
EF000943
Built-in diameter
mm
EF012278
Min. depth of built-in installation box
mm
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available