您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
Nederlands
English (United States)
MC000144 1(EV008530 30 70 80 80 10 30 50 15 30 10 10 0 - 0 - - 0 0 - - -)
#ETIM Deutschland
EG000013 - Domestic switching devices
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{etim_de/eg000013/mc000144.prj},{NB=MC000144_1(EV008530_30_70_80_80_10_30_50_15_30_10_10_0_-_0_-_-_0_0_-_-_-)},{ETIMCLASS=EC002247},{ETIMMC=MC000144},{ETIMCV=1},{ETIMSY=Handicapped person element for domestic switching devices ;},{EF000010=EV008530},{EF010517=30},{EF000551=70},{EF021570=80},{EF021571=80},{EF010005=10},{EF022516=30},{EF000218=50},{EF010886=15},{EF022515=30},{EF021554=10},{EF021555=10},{EF000007=0},{EF003882=-},{EF000187=0},{EF008798=-},{EF008799=-},{EF000278=0},{EF005474=0},{EF008808=-},{EF008809=-},{EF008810=-},{ETIMV=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000144 - Handicapped person element for domestic switching devices
Bill of material
MC000144_1(EV008530_30_70_80_80_10_30_50_15_30_10_10_0_-_0_-_-_0_0_-_-_-)
ETIMCLASS
ETIM class
EC002247
ETIMMC
ETIM modeling class
MC000144
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Handicapped person element for domestic switching devices ;
EF000010
Model
Regulating combination
Room luminaire
Pull contact
Regulating combination
Room luminaire
Pull contact
EF010517
Operating height (CH)
mm
Enter value for EF010517
Operating height (CH)
mm
cm
inch
ft
確定
EF000551
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
確定
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
確定
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
確定
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
確定
EF022516
Element height (He)
mm
Enter value for EF022516
Element height (He)
mm
cm
inch
ft
確定
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
確定
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
確定
EF022515
Element width (We)
mm
Enter value for EF022515
Element width (We)
mm
cm
inch
ft
確定
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
確定
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
確定
EF000007
Colour
-
Aluminium
Anthracite
Beige
Black
Blue
Brass
Bronze
Brown
Chrome
Gold
Green
Grey
Orange
Platinum
Red
Silver
Stainless steel
Titanium
Turquoise
White
Wood
Yellow
Other
-
Aluminium
Anthracite
Beige
Black
Blue
Brass
Bronze
Brown
Chrome
Gold
Green
Grey
Orange
Platinum
Red
Silver
Stainless steel
Titanium
Turquoise
White
Wood
Yellow
Other
EF003882
RAL-number (similar)
EF000187
Voltage type
-
AC
DC
AC/DC
Other
-
AC
DC
AC/DC
Other
EF008798
Nominal voltage AC
V
EF008799
Nominal voltage DC
V
EF000278
With transformer
No
Yes
No
Yes
EF005474
Degree of protection (IP)
-
IP20
IP21
IP43
IP44
Other
-
IP20
IP21
IP43
IP44
Other
EF008808
Device width
mm
EF008809
Device height
mm
EF008810
Device depth
mm