??
Catalog navigation
Download CAD models
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000170 - Security station/-panel (built-in)
Bill of material
MC000170_1(10_50_200_80_40_180_100_50_50_300_280_150_0_0_0_-_0_-_0_0_0_0_0_0_-_-_-_-_-_0_0_-_-_0_0_0_0_-_-_-_-_0_0_0_-)
ETIMCLASS
ETIM class
EC001767, EC001775, EC002685
ETIMMC
ETIM modeling class
MC000170
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Central fire alarm system ; Control point for rescue route technology ; Operating and display device for intrusion detection system ; Security station/-panel (built-in) ;
EF000003
Mounting method
Built-in
EF010956
Thickness frame (Df)
mm
값 입력 EF010956
Thickness frame (Df)
mm
cm
inch
ft
EF000218
Built-in depth (Di)
mm
값 입력 EF000218
Built-in depth (Di)
mm
cm
inch
ft
EF000040
Height (H)
mm
값 입력 EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
값 입력 EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
값 입력 EF010006
Height 2 (H2)
mm
cm
inch
ft
EF000332
Built-in height (Hi)
mm
값 입력 EF000332
Built-in height (Hi)
mm
cm
inch
ft
EF010957
Height panel (Hp)
mm
값 입력 EF010957
Height panel (Hp)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
값 입력 EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
값 입력 EF021555
Length 2 (L2)
mm
cm
inch
ft
EF000008
Width (W)
mm
값 입력 EF000008
Width (W)
mm
cm
inch
ft
EF000846
Built-in width (Wi)
mm
값 입력 EF000846
Built-in width (Wi)
mm
cm
inch
ft
EF010958
Width panel (Wp)
mm
값 입력 EF010958
Width panel (Wp)
mm
cm
inch
ft
EF004887
With LCD indication
EF005950
With LED indication
EF005359
Touch panel
EF001222
Number of groups
EF006260
Expansion panel
EF000049
Depth
mm
EF000007
Colour
EFDE0003
VdS class
EF001102
With housing
EF001596
Material housing
EF012900
Basic colour housing
EF003925
With power adaptor
EF000104
Supply voltage
V
EF000111
Operating voltage
V
EF000107
Output voltage
V
EF000587
Electricity consumption
A
EF001315
Max. output current
A
EF005303
Standalone
EF003904
Networkable
EF013416
Number of control inputs
EF013417
Number of control outputs
EFDE0034
German approval EltVTR
EF000955
Suitable for bus connection
EF004696
Radio connection
EF005254
Interface external
EF007625
Number of detection groups
EF007587
Number of outputs for acoustic signal generators
EF007588
Number of outputs for optical signal generators
EF012248
Number of detector addresses
EF005138
Emergency power supply integrated
EF007876
Integrated dial device
EF003603
Addressable
EF000202
Autonomy
h