??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000173 - Security station/-panel (surface mounting)
Bill of material
MC000173_2(50_200_80_40_100_50_50_300_150_0_0_0_-_0_0_0_0_0_0_0_-_-_-_-_-_0_0_-_-_0_0_0_0_-_-_-_-_0_0_0_-)
ETIMCLASS
ETIM class
EC001767, EC001775, EC002685
ETIMMC
ETIM modeling class
MC000173
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Central fire alarm system ; Control point for rescue route technology ; Operating and display device for intrusion detection system ; Security station/-panel (surface mounting) ;
EF000003
Mounting method
Surface mounting
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010957
Height panel (Hp)
mm
Enter value for EF010957
Height panel (Hp)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF010958
Width panel (Wp)
mm
Enter value for EF010958
Width panel (Wp)
mm
cm
inch
ft
EF004887
With LCD indication
EF005950
With LED indication
EF005359
Touch panel
EF001222
Number of groups
EF006260
Expansion panel
EF000007
Colour
EFDE0003
VdS class
EF001102
With housing
EF001596
Material housing
EF012900
Basic colour housing
EF003925
With power adaptor
EF000104
Supply voltage
V
EF000111
Operating voltage
V
EF000107
Output voltage
V
EF000587
Electricity consumption
A
EF001315
Max. output current
A
EF005303
Standalone
EF003904
Networkable
EF013416
Number of control inputs
EF013417
Number of control outputs
EFDE0034
German approval EltVTR
EF000955
Suitable for bus connection
EF004696
Radio connection
EF005254
Interface external
EF007625
Number of detection groups
EF007587
Number of outputs for acoustic signal generators
EF007588
Number of outputs for optical signal generators
EF012248
Number of detector addresses
EF005138
Emergency power supply integrated
EF007876
Integrated dial device
EF003603
Addressable
EF000202
Autonomy
h