??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000219 - Display element for bus system
Bill of material
MC000219_2(105_105_5_5_20_50_10_5_5_5_20_95_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_-_-_-_0_0_0_0_-_0_0_0_0_0_0_-_-_-_0_0_0_0_0_0)
ETIMCLASS
ETIM class
EC000677, EC001101, EC001585
ETIMMC
ETIM modeling class
MC000219
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Display element for bus system ; Multi operating device for bus system ; Room temperature controller for bus system ;
EF021570
Frame height (FH)
mm
Inserisci valore per EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Inserisci valore per EF021571
Frame width (FW)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Inserisci valore per EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Inserisci valore per EF010006
Height 2 (H2)
mm
cm
inch
ft
EF011043
Height buttons (Hb)
mm
Inserisci valore per EF011043
Height buttons (Hb)
mm
cm
inch
ft
EF011023
Display height (Hd)
mm
Inserisci valore per EF011023
Display height (Hd)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Inserisci valore per EF010886
Surface height (SH)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Inserisci valore per EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Inserisci valore per EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010999
Width 3 (W3)
mm
Inserisci valore per EF010999
Width 3 (W3)
mm
cm
inch
ft
EF011047
Width buttons (Wb)
mm
Inserisci valore per EF011047
Width buttons (Wb)
mm
cm
inch
ft
EF011024
Display width (Wd)
mm
Inserisci valore per EF011024
Display width (Wd)
mm
cm
inch
ft
EF001499
Bus system KNX
EF008855
Bus system KNX radio
EF001500
Bus system radio frequent
EF003831
Bus system LON
EF001501
Bus system Powernet
EF003811
Other bus systems
EF009466
Radio frequent bidirectional
EF000003
Mounting method
EF003837
With anti-theft/dismantling protection
EF003829
With lighting
EF002169
Material
EF001257
Material quality
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF000872
With transmission function
EF003873
With signal tone
EF005474
Degree of protection (IP)
EF012278
Min. depth of built-in installation box
mm
EF003651
Width of the front
mm
EF003652
Height of the front
mm
EF000005
Assembly arrangement
EF007975
With local operation
EF005950
With LED indication
EF000458
With display
EF001992
Number of digital inputs
EF023999
External sensor
EF003869
Manual set point setting
EF003879
Presence button
EF003878
Parallel-service possible
EF001504
With bus connection
EF010595
Class of the temperature control
EF010794
Standby power consumption (solstandby)
W
EF002950
Width in number of modular spacings
EF007592
Number of actuation points
EF003892
Status-LED
EF003862
IR sensor
EF000469
With temperature controller
EF003834
With integrated DCF77 receiver
EF000256
With time switch clock
EF003918
Central functional unit for senders/actuators