??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000222 - Signalling and operation panel for bus system
Bill of material
MC000222_1(60_210_300_30_150_180_9_30_240_270_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0)
ETIMCLASS
ETIM class
EC000783
ETIMMC
ETIM modeling class
MC000222
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Signalling and operation panel for bus system ;
EF000218
Built-in depth (Di)
mm
Enter value for EF000218
Built-in depth (Di)
mm
cm
inch
ft
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF011023
Display height (Hd)
mm
Enter value for EF011023
Display height (Hd)
mm
cm
inch
ft
EF000332
Built-in height (Hi)
mm
Enter value for EF000332
Built-in height (Hi)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF011024
Display width (Wd)
mm
Enter value for EF011024
Display width (Wd)
mm
cm
inch
ft
EF000846
Built-in width (Wi)
mm
Enter value for EF000846
Built-in width (Wi)
mm
cm
inch
ft
EF001499
Bus system KNX
EF008855
Bus system KNX radio
EF001500
Bus system radio frequent
EF003831
Bus system LON
EF001501
Bus system Powernet
EF003811
Other bus systems
EF009466
Radio frequent bidirectional
EF000005
Assembly arrangement
EF000010
Model
EF000003
Mounting method
EF001515
Text field
EF000360
Display
EF008086
Touch function
EF008116
Additional interfaces
EF001504
With bus connection
EF002169
Material
EF001257
Material quality
EF000007
Colour
EF003882
RAL-number (similar)
EF005474
Degree of protection (IP)