您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
Nederlands
English (United States)
MC000249 2(0 70 EV006965 50 30 10 5 10 10 10 10 10 10 2 10 0 0 0 0 0 - - - - - - 0 0 0 0 0 0 - 0 0 - 0 0 0 0 0 0 0 0 0 0 0 0 0 - - 0 0 0 0 0)
#ETIM Deutschland
EG000048 - Connection devices
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{etim_de/eg000048/mc000249.prj},{NB=MC000249_2(0_70_EV006965_50_30_10_5_10_10_10_10_10_10_2_10_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_0_-_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0)},{ETIMMC=MC000249},{EF005604=0},{EF000551=70},{EF005496=EV006965},{EF000049=50},{EF011122=30},{EF010005=10},{EF020279=5},{EF021554=10},{EF021555=10},{EF021750=10},{EF010951=10},{EF010961=10},{EF010962=10},{EF000386=2},{EF023088=10},{EF000003=0},{EF000767=0},{EF009204=0},{EF001229=0},{EF000557=0},{EF001438=-},{EF000008=-},{EF005457=-},{EF001131=-},{EF015116=-},{EF004702=-},{EF004508=0},{EF005066=0},{EF009763=0},{EF009206=0},{EF009207=0},{EF009208=0},{EF005466=-},{EF005657=0},{EF009209=0},{EF009210=-},{EF002169=0},{EF000025=0},{EF000139=0},{EF000007=0},{EF005474=0},{EF011959=0},{EF009212=0},{EF011401=0},{EF004586=0},{EF001454=0},{EF001613=0},{EF005032=0},{EF005430=0},{EF004969=-},{EF008016=-},{EF007889=0},{EF004902=0},{EF008076=0},{EF005060=0},{EF006205=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000249 - Built-in installation box single
Bill of material
MC000249_2(0_70_EV006965_50_30_10_5_10_10_10_10_10_10_2_10_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_0_-_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0)
ETIMCLASS
ETIM class
EC002601
ETIMMC
ETIM modeling class
MC000249
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Built-in installation box single ;
EF000051
Shape
Round
EF000010
Model
Single
EF005604
Inlet from the rear
No
Yes
No
Yes
EF003593
Number of inlets
6
EF000551
Diameter (D1)
mm
Enter value for EF000551
Diameter (D1)
mm
cm
inch
ft
確定
EF005496
For tube diameter (D2)
16 mm
16/19 mm
19 mm
20 mm
20/25 mm
25 mm
32 mm
1/2 inch
3/4 inch
1 inch
16 mm
16/19 mm
19 mm
20 mm
20/25 mm
25 mm
32 mm
1/2 inch
3/4 inch
1 inch
EF000049
Depth (D3)
mm
Enter value for EF000049
Depth (D3)
mm
cm
inch
ft
確定
EF011122
Depth conduit inlet (D4)
mm
Enter value for EF011122
Depth conduit inlet (D4)
mm
cm
inch
ft
確定
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
確定
EF020279
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
確定
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
確定
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
確定
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
確定
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
確定
EF010961
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
確定
EF010962
Length 6 (L6)
mm
Enter value for EF010962
Length 6 (L6)
mm
cm
inch
ft
確定
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
確定
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
確定
EF000003
Mounting method
-
Concrete building
Hollow wall
Flush mounted (plaster)
Facing brickwork
Hollow ceiling
Other
-
Concrete building
Hollow wall
Flush mounted (plaster)
Facing brickwork
Hollow ceiling
Other
EF000767
Construction type
-
Built-in installation box (device box)
Device connection box (round/square)
Cable junction box
Central conduit box
Other
-
Built-in installation box (device box)
Device connection box (round/square)
Cable junction box
Central conduit box
Other
EF009204
Provided with revolving ring
No
Yes
No
Yes
EF001229
Connectable
No
Yes
No
Yes
EF000557
Equipped with
-
Clamp
Support rail
Mounting plate
Potential equalization
Other
None
-
Clamp
Support rail
Mounting plate
Potential equalization
Other
None
EF001438
Length
mm
EF000008
Width
mm
EF005457
Depth
mm
EF001131
Inner depth
mm
EF015116
Suitable for wall/board thickness
mm
EF004702
For number of electric fittings
EF004508
Mounting switching equipment
-
Screwing
Spread
Screw or spread out
-
Screwing
Spread
Screw or spread out
EF005066
With screws
No
Yes
No
Yes
EF009763
Housing feed-through by break-out opening
No
Yes
No
Yes
EF009206
Housing feed-through by seal membrane
No
Yes
No
Yes
EF009207
Housing feed-through by nozzle
No
Yes
No
Yes
EF009208
Housing feed-through by step membrane
No
Yes
No
Yes
EF005466
Suitable for cable diameter
mm
EF005657
Pipe locking
No
Yes
No
Yes
EF009209
Pipe locking optional
No
Yes
No
Yes
EF009210
Number of included spouts
EF002169
Material
-
Aluminium
Plastic
Stainless steel
Steel
Other
-
Aluminium
Plastic
Stainless steel
Steel
Other
EF000025
Halogen free
No
Yes
No
Yes
EF000139
Surface protection
-
Untreated
Continuously galvanized
Galvanic/electrolytic zinc plated
Hot-dip galvanized
Other
-
Untreated
Continuously galvanized
Galvanic/electrolytic zinc plated
Hot-dip galvanized
Other
EF000007
Colour
-
Aluminium
Black
Blue
Brown
Green
Grey
Orange
Purple
Red
Stainless steel
White
Yellow
Zinc
Other
-
Aluminium
Black
Blue
Brown
Green
Grey
Orange
Purple
Red
Stainless steel
White
Yellow
Zinc
Other
EF005474
Degree of protection (IP)
-
IP00
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP2X
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP64
IP65
IP66
IP67
IP68
IPX0
IPX4
IPX7
Other
-
IP00
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP2X
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP64
IP65
IP66
IP67
IP68
IPX0
IPX4
IPX7
Other
EF011959
Degree of protection (NEMA)
-
1
2
3
3R
4
4X
6
6P
12
13
Other
-
1
2
3
3R
4
4X
6
6P
12
13
Other
EF009212
Cover model
-
None
Construction protective cover
Blind cover
Mounting cover
Cover with hook
Cover with hook and clamp
Suitable for snap-in connector (brand specific)
Other
-
None
Construction protective cover
Blind cover
Mounting cover
Cover with hook
Cover with hook and clamp
Suitable for snap-in connector (brand specific)
Other
EF011401
Transparent cover
No
Yes
No
Yes
EF004586
Cover attachment
-
Snapped on
Bayonet latch
Screwed
Hinged
Centre mounting
Other
-
Snapped on
Bayonet latch
Screwed
Hinged
Centre mounting
Other
EF001454
Sealable
No
Yes
No
Yes
EF001613
Circuit integrity
-
E30
E60
E90
E 120
None
-
E30
E60
E90
E 120
None
EF005032
With screening
No
Yes
No
Yes
EF005430
Air tight
No
Yes
No
Yes
EF004969
Max. conductor cross section
mm2
EF008016
Number of poles of the clamp
EF007889
Clamp position fixed
No
Yes
No
Yes
EF004902
Luminaire hook mounting
No
Yes
No
Yes
EF008076
Nozzle
-
Tunnel branch pipe
Square branch pipe
Double nozzle
Pipe socket
Other
None
-
Tunnel branch pipe
Square branch pipe
Double nozzle
Pipe socket
Other
None
EF005060
With nail lugs
No
Yes
No
Yes
EF006205
Special application
-
Data/network technology
Fire protection
Noise insulation
Radiation protection
Other
None
-
Data/network technology
Fire protection
Noise insulation
Radiation protection
Other
None