You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
利用可能なカタログ言語:
Deutsch
English
Nederlands
English (United States)
MC000274 1(1 1 5 90 70 20 30 80 10 500 60 25 5 5 - 0 - - 0 0 0 0 0 -)
#ETIM Deutschland
EG000004 - Cable carrying systems
Powered by
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
プレビュー
3D
2D
CADモデル選択
{etim_de/eg000004/mc000274.prj},{NB=MC000274_1(1_1_5_90_70_20_30_80_10_500_60_25_5_5_-_0_-_-_0_0_0_0_0_-)},{ETIMCLASS=EC000022},{ETIMMC=MC000274},{ETIMCV=1},{ETIMSY=Bracket for cable support system ;},{EF011443=1},{EF011444=1},{EF000079=5},{EF000040=90},{EF010005=70},{EF010006=20},{EF010887=30},{EF010998=80},{EF011037=10},{EF001438=500},{EF000008=60},{EF023087=25},{EF023088=5},{EF010999=5},{EF008339=-},{EF000010=0},{EF005434=-},{EF002918=-},{EF007806=0},{EF002169=0},{EF001257=0},{EF000139=0},{EF000007=0},{EF000116=-},{ETIMV=6}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
選択可能な製品数: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000274 - Bracket for cable support system
Bill of material
MC000274_1(1_1_5_90_70_20_30_80_10_500_60_25_5_5_-_0_-_-_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC000022
ETIMMC
ETIM modeling class
MC000274
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Bracket for cable support system ;
EF011443
Material thickness 1 (D1)
mm
Enter value for EF011443
Material thickness 1 (D1)
mm
cm
inch
ft
OK
EF011444
Material thickness 2 (D2)
mm
Enter value for EF011444
Material thickness 2 (D2)
mm
cm
inch
ft
OK
EF000079
Hole diameter (D3)
mm
Enter value for EF000079
Hole diameter (D3)
mm
cm
inch
ft
OK
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
OK
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
OK
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
OK
EF010887
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
OK
EF010998
Height 4 (H4)
mm
Enter value for EF010998
Height 4 (H4)
mm
cm
inch
ft
OK
EF011037
Height 5 (H5)
mm
Enter value for EF011037
Height 5 (H5)
mm
cm
inch
ft
OK
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
OK
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
OK
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
OK
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
OK
EF010999
Width 3 (W3)
mm
Enter value for EF010999
Width 3 (W3)
mm
cm
inch
ft
OK
EF008339
Suitable for cable management system width
mm
EF000010
Model
-
Wall bracket
Profile console
Wall- and profile console
Clamping console
Double wall bracket
Other
-
Wall bracket
Profile console
Wall- and profile console
Clamping console
Double wall bracket
Other
EF005434
Angle
°
EF002918
Load bearing capacity
kN
EF007806
Suitable for circuit integrity
No
Yes
No
Yes
EF002169
Material
-
Aluminium
Plastic
Stainless steel
Steel
Other
-
Aluminium
Plastic
Stainless steel
Steel
Other
EF001257
Material quality
-
GRP (Glass fibre reinforced plastic)
Polyvinyl chloride (PVC)
Stainless steel 304 (1.4301)
Stainless steel 316 (1.4401)
Stainless steel 316 Ti (1.4571)
Other
-
GRP (Glass fibre reinforced plastic)
Polyvinyl chloride (PVC)
Stainless steel 304 (1.4301)
Stainless steel 316 (1.4401)
Stainless steel 316 Ti (1.4571)
Other
EF000139
Surface protection
-
Untreated
Red-leaded
Galvanic/electrolytic zinc plated
Galvanic/electrolytic zinc plated and coated
Galvanic/electrolytic zinc plated zinc-nickel
Continuously galvanized
Continuously galvanized and coated
Continuously galvanized zinc-aluminium
Continuously galvanized zinc-magnesium
Hot-dip galvanized
Hot-dip galvanized and coated
Anodised
Pickled and passivated
Other
-
Untreated
Red-leaded
Galvanic/electrolytic zinc plated
Galvanic/electrolytic zinc plated and coated
Galvanic/electrolytic zinc plated zinc-nickel
Continuously galvanized
Continuously galvanized and coated
Continuously galvanized zinc-aluminium
Continuously galvanized zinc-magnesium
Hot-dip galvanized
Hot-dip galvanized and coated
Anodised
Pickled and passivated
Other
EF000007
Colour
-
Aluminium
Anthracite
Blue
Grey
Red
Stainless steel
White
Yellow
Zinc
Other
-
Aluminium
Anthracite
Blue
Grey
Red
Stainless steel
White
Yellow
Zinc
Other
EF000116
RAL-number