??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000279 - Ceiling bracket for cable support system (overhead)
Bill of material
MC000279_1(60_3_60_3_300_-_-_0_0_0_0_-_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC001003
ETIMMC
ETIM modeling class
MC000279
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Ceiling bracket for cable support system ; Ceiling bracket for cable support system (overhead) ;
EF000010
Model
Face out bracket overhead
EF000049
Depth (D)
mm
输入参数值: EF000049
Depth (D)
mm
cm
inch
ft
EF003563
Thread size (metric) (D1)
EF010005
Height 1 (H1)
mm
输入参数值: EF010005
Height 1 (H1)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
输入参数值: EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (W)
mm
输入参数值: EF000008
Width (W)
mm
cm
inch
ft
EF008339
Suitable for cable management system width
mm
EF006391
Suitable for cable management system height
mm
EF005163
Suitable for wire mesh tray
EF005165
Suitable for cable ladder
EF005166
Suitable for cable tray
EF005212
Tray mounting
EF002918
Load bearing capacity
N
EF007806
Suitable for circuit integrity
EF002169
Material
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number