您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
Nederlands
English (United States)
MC000374 1(100 75 50 3 30 0 0 0 0 0 0 - - -)
#ETIM Deutschland
EG015260 - Pressure increase/decrease
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{etim_de/eg015260/mc000374.prj},{NB=MC000374_1(100_75_50_3_30_0_0_0_0_0_0_-_-_-)},{ETIMCLASS=EC011040},{ETIMMC=MC000374},{ETIMCV=1},{ETIMSY=Pump console ; Pump stool ;},{EF012721=100},{EF012724=75},{EF010820=50},{EF022743=3},{EF010157=30},{EF000215=0},{EF013236=0},{EF013237=0},{EF016324=0},{EF016323=0},{EF002169=0},{EF001438=-},{EF000008=-},{EF000040=-},{ETIMV=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000374 - Pump console
Bill of material
MC000374_1(100_75_50_3_30_0_0_0_0_0_0_-_-_-)
ETIMCLASS
ETIM class
EC011040
ETIMMC
ETIM modeling class
MC000374
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Pump console ; Pump stool ;
EF012721
Diameter bottom side (D)
mm
Enter value for EF012721
Diameter bottom side (D)
mm
cm
inch
ft
確定
EF012724
Diameter top side (d1)
mm
Enter value for EF012724
Diameter top side (d1)
mm
cm
inch
ft
確定
EF010820
Height foot (H)
mm
Enter value for EF010820
Height foot (H)
mm
cm
inch
ft
確定
EF022743
Thickness ring (h1)
mm
Enter value for EF022743
Thickness ring (h1)
mm
cm
inch
ft
確定
EF010157
Radius to centre holes (r1)
mm
Enter value for EF010157
Radius to centre holes (r1)
mm
cm
inch
ft
確定
EF000215
Type of accessory/spare part
-
Base frame
Bracket
Coupling piece
Coupling
Cover
Diaphragm
Documentation
Fastenings
Filter
Fitting piece
Flange
Hose
Impeller
Insulation
Lifting device
Membrane
Motor bearing set
Mounting set
O-ring set
Pipe
Pump bearing set
Pump head
Reservoir
Revision set
Sealing set
Shaft
Support
Tool
Valve
Other
-
Base frame
Bracket
Coupling piece
Coupling
Cover
Diaphragm
Documentation
Fastenings
Filter
Fitting piece
Flange
Hose
Impeller
Insulation
Lifting device
Membrane
Motor bearing set
Mounting set
O-ring set
Pipe
Pump bearing set
Pump head
Reservoir
Revision set
Sealing set
Shaft
Support
Tool
Valve
Other
EF013236
Accessory
No
Yes
No
Yes
EF013237
Spare part
No
Yes
No
Yes
EF016324
Suitable for booster installations
No
Yes
No
Yes
EF016323
Suitable for dosing pumps
No
Yes
No
Yes
EF002169
Material
-
Stainless steel
Brass
Bronze
Cast iron
Steel
Plastic
Other
-
Stainless steel
Brass
Bronze
Cast iron
Steel
Plastic
Other
EF001438
Length
mm
EF000008
Width
mm
EF000040
Height
mm