??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01L-1 - Toggle Clamps - Bottom Holder, Horizontal Handle Type, Standard Handle, Long Handle
Bill of material
MC01L-1
PN
Part No.
MC01L-1
MATB
Material of Body
1018 Carbon Steel
STB
Surface Treatment
Trivalent Chromate
CP
Clamping Pressure
264.6 N
TARE
Tare
35 g
ANGLEA
Open-Close Angle of Arm (degree)
90 deg
ANGLEH
Open-Close Angle of Handle (degree)
75 deg
AC
Accessory
Nylon Bolt