??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MCBH5 - Contact block holder
Bill of material
ABB - 1SFA611601R1100 + MCBH5-00 Contact Block Holder
PN
Product Id
1SFA611601R1100
EXTTYPE
Extended Product Type
MCBH5-00
INVDES
Invoice Description
MCBH5-00 Contact Block Holder
TYPE
Type
MCBH5
SN
S/N Code Number
1SFA611601R1100
DES
Description
HOLDER#MCBH5-00
DESCSHORT
Short Description
HOLDER#MCBH5-00
DESCLONG
Long Description
The MCBH5-00 Contact Block Holder is: Momentary - Front mounting - 5 This Contact Block Holder is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
INTNO
International product number
7320500544303
MANUID
Product number of the Manufacturer
1SFA611601R1100
MANUNAME
Manufacturer Name
ABB
EF000943
Built-in diameter
22 mm
EF000219
Number of appliances to build in
5
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page