??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
MCH - Round wire spring (maximum compression 32%)
Bill of material
MCH-72-090
PN
Product No.
MCH-72-090
ROHS
YES
TYPE
MCH
MA
material
SWOSC-V
D1
outer diameter
72 mm
L
spring length
mm
WED
網站
網站