??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
可提供的产品: 10
HELP_VARIABLE
Company
MINDMAN
Description
MCJQ - Compact cylinders
Bill of material
MCJQ-11-32-5
MODEL
Model
MCJQ
STYLE
Style
TUBE
Tube I.D.
mm
STROKE
Stroke
mm
输入参数值: STROKE
Stroke
mm
cm
inch
ft
ASTROKE
Adjustable stroke
mm
POS
Position of stroke
mm
输入参数值: POS
Position of stroke
mm
cm
inch
ft
MG
Magnet
TYPE
Type
mm
PT
Port thread
MT
Mounting type
SWITCH
Sensor switch
NSW
Number of sensor switch
A
mm
B
mm
F
mm
L
0.0 mm
Q
mm
C
mm
D
mm
E
mm
G
mm
H
I
mm
J
mm
JJ
mm
K
mm
M
mm
N
mm
OA
OB
mm
P
RA
mm
RB
mm
T
mm
X
mm
Y
mm
Z
mm
C1
mm
H1
L1
mm
L2
0.0 mm
X1
mm