??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
MCM - Manopola cilindrica zigrinata
Bill of material
6345010
CODE
code
6345010
MOD
Modello
MCM/28x88 Ø8,5
A
28 mm
L
88 mm
D
8.5 mm
B
17 mm
F
30 mm
WGT
weight
34 g
MAT
Materiale
Tecnopolimero nero, finitura opaca. Foro liscio passante.