카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
MCON-C-1-CC
IAI
Controller
Position Controller
MCON
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{iai/controller/position_controller/mcon/mcon_c_asmtab.prj},{NB=MCON-C-1-CC_10000000},{MODEL=MCON-C},{NOCANB=1},{AX0=Yes},{AX1=0},{AX2=0},{AX3=0},{AX4=0},{AX5=0},{AX6=0},{AX7=0},{IOTYPE=CC},{ABB=},{PPATH=mcon_c_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
IAI
Description
MCON - C/CG
Bill of material
MCON-C-1-CC
CNSORDERNO
Order number
MCON-C-1-CC
MCON-C-1-CC
MODEL
Model
MCON-C
MCON-C
NOCA
Number of axis
1
mm
AX0
1st axis / Upper connector
Yes
AX1
1st axis / lower connector
No
Yes
No
Yes
AX2
2nd axis / Upper connector
No
Yes
No
Yes
AX3
2nd axis / lower connector
No
No
AX4
3rd axis / Upper connector
No
Yes
No
Yes
AX5
3rd axis / lower connector
No
No
AX6
4th axis / Upper connector
No
Yes
No
Yes
AX7
4th axis / lower connector
No
No
IOTYPE
I/O type
CC : CC-Link connection specification
DV : DeviceNet connection specification
PR : PROFIBUS-DP connection specification
CN : CompoNet connection specification
ML3 : MECHATROLINK-III Type
EC : EtherCAT connection specification
EP : EtherNet/IP connection specification
PRT : PROFINET
ECM : EtherCAT motion connection specification
SSN : SSCNET III/H Type
CIE : CC-Link IE Specification
CC : CC-Link connection specification
DV : DeviceNet connection specification
PR : PROFIBUS-DP connection specification
CN : CompoNet connection specification
ML3 : MECHATROLINK-III Type
EC : EtherCAT connection specification
EP : EtherNet/IP connection specification
PRT : PROFINET
ECM : EtherCAT motion connection specification
SSN : SSCNET III/H Type
CIE : CC-Link IE Specification
ABB
Quasi-absolute
No symbol : Incremental
ABB : Quasi-absolute with battery box
ABBN : Quasi-absolute without battery box
No symbol : Incremental
ABB : Quasi-absolute with battery box
ABBN : Quasi-absolute without battery box